We are using cookies to provide our services

By using our services you agree to our use of cookies

KARTELL BY LAUFEN Floorstanding WC, washdown

Unique ref.: 823331
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: WCs
Width (mm): 370
Height (mm): 430
Depth (mm): 545
Date of publishing: 2015-03-05
Edition number: 2
Type: Object (single object)
Download (7)
Floorstanding WC pan washdown KARTELL BY LAUFEN sanitary
ceramic, for concealed cistern and floorstanding cistern Universal
EN 997, EN 33, 4,5/3-l-flush, dimensions 370 x 560 x 430 mm,
outlet horizontal, vertical 70 and 125 mm
back to wall, concealed trap, concealed fixation
Special feature: concealed surfaces directing water are fully glazed
throughout, closed water rim, vacuum checked
Further options / accessories: Surface refinement LCC (only white),
floorstanding cistern 82866.0, 82866.1, 82866.3, 82866.4, WC seat and
cover 89133.0, WC seat and cover with automatic
lowering 89133.1
Order no. 82333.1


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Switzerland
Weight Net (Kg): 31.5

BIMobject Category: Sanitary - Toilets
IFC classification: Furniture
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90-97
Uniclass 2.0 Description: Wc Systems
NBS Reference Code: 35-65-90-97
NBS Reference Description: Wc Systems

All BIM objects are real products from real manufacturers confirmed and approved