Publish your products
SAVOY One-piece Water Closet
LAUFEN
Archived

SAVOY One-piece Water Closet

5.0 out of 5 stars5.0(11 reviews)
One-piece Water Closet
Technical specification
  • Unique ref.823948
  • Product familySAVOY
  • Product groupWCs
  • TypeObject (single object)
  • Date of publishing2020-12-22
  • Edition number1
  • Height (mm)380
  • Width (mm)750
  • Depth (mm)720
Related
  • Material mainVitreous china
  • Designed inSwitzerland
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationSanitary Terminal
  • UNSPSC nameToilets
  • UNSPSC code30181505
  • Uniclass 2015 CodePr_40_20_93_97
  • Uniclass 2015 DescriptionWC suites
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 17 11
  • OmniClass TitleFloor Mounted Toilets With Tank
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures