Unique ref.: | 824331 |
---|---|
Brand: | LAUFEN |
Product family: | Kartell by Laufen |
Product group: | WCs |
Width (mm): | 660 |
Height (mm): | 440 |
Depth (mm): | 370 |
Date of publishing: | 2019-03-10 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.laufen.com/catalogue/collections/total-bathroom-sets/kartell-la... |
---|---|
Installation instructions: | http://www.export.laufen.com/ResourceServlet/resources/getMainResource?idO... |
COBie Product Data Sheet: | |
Product certification: | http://www.export.laufen.com/en/service/certificates |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/laufen/product/824331
Material main: | Vitreous china |
---|---|
Material secondary: | |
Designed in: | Switzerland |
Manufactured in: | Switzerland |
Weight Net (Kg): | 33 |
BIMobject Category: | Sanitary - Toilets |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Toilets |
UNSPSC code: | 30181505 |
Uniclass 1.4 Code: | L7216 |
Uniclass 1.4 Description: | Toilets |
Uniclass 2.0 Code: | PR-35-93-94 |
Uniclass 2.0 Description: | Wc Pans |
Uniclass 2015 Code: | SL_35_80_89 |
Uniclass 2015 Description: | Toilets |
NBS Reference Code: | 35-93-94 |
NBS Reference Description: | Wc Pans |
CSI MasterFormat 2014 Code: | 22 41 13.13 |
CSI MasterFormat 2014 Title: | Residential Water Closets |
OmniClass Number: | 23-31 19 00 |
OmniClass Title: | Toilets |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
Name | Value |
---|---|
Material | Vitreous china |
Mounting | Floorstanding |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Vitreous china |
BIMobject®