We are using cookies to provide our services

By using our services you agree to our use of cookies

PALACE Floorstanding WC combination, washdown

Unique ref.: 824706
Brand: LAUFEN
Product family: PALACE
Product group: WCs
Width (mm): 700
Height (mm): 475
Depth (mm): 360
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (7)
Floorstanding WC pan washdown LAUFEN PALACE, sanitary ceramic, for cistern, EN 997, EN 33, 6/3-l-flush, dimensions 360 x 700 x 475 mm, outlet horizontal, VARIO vertical 70 - 305 mm, back to wall, concealed trap, concealed fixation, Special feature: concealed surfaces directing water are fully glazed, throughout, closed water rim, vacuum checked, Further options / accessories: Surface refinement LCC (only white), lateral, holes, cistern 82870.0, 82870.2, 82870.3, 82870.5, WC seat and cover, 89170.0, WC seat and cover with automatic lowering 89170.1
Order no. 82470.6


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Czech Republic
Weight Net (Kg): 36.6

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90-97
Uniclass 2.0 Description: Wc Systems
NBS Reference Code: 35-65-90-97
NBS Reference Description: Wc Systems

All BIM objects are real products from real manufacturers confirmed and approved