This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

KARTELL BY LAUFEN Cistern

Unique ref.: 828660
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: CISTERNS
Width (mm): 140
Height (mm): 980
Depth (mm): 400
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (7)
Floorstanding cistern Universal KARTELL BY LAUFEN, sanitary ceramic
EN 14055, dimensions 400/410 x 140 x 980 mm
Dual-Flush 6/3-l (5/3-l-flush, 4,5/3-l-flush)
side left, side right (3/8”)
matching floorstanding WC pan, order no. 82333.1
Special feature: water condensation insulation
Further options: Surface refinement LCC (only white)
Order no. 82866.0


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Czech Republic
Weight Net (Kg): 22

BIMobject Category: Sanitary - Toilet Cisterns
IFC classification: Object
UNSPSC name: Toilet tanks
UNSPSC code: 30181515
Uniclass 1.4 Code: L72164
Uniclass 1.4 Description: WC cisterns
Uniclass 2.0 Code: PR-35-93-90
Uniclass 2.0 Description: Wc Cisterns
NBS Reference Code: 35-93-90
NBS Reference Description: Wc Cisterns

BIMobject®