We are using cookies to provide our services

By using our services you agree to our use of cookies

KARTELL BY LAUFEN Cistern

Unique ref.: 828663
Brand: LAUFEN
Product family: Kartell by Laufen
Product group: CISTERNS
Width (mm): 140
Height (mm): 980
Depth (mm): 400
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (7)
Floorstanding cistern Universal KARTELL BY LAUFEN, sanitary ceramic
EN 14055, dimensions 400/410 x 140 x 980 mm
Dual-Flush 5/3-l (4,5/3-l-flush)
water inlet bottom left (1/2“) plastic
matching floorstanding WC pan, order no. 82333.1
Special feature: water condensation insulation
Further options: Surface refinement LCC (only white)
Order no. 82866.3


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Czech Republic
Weight Net (Kg): 22

BIMobject Category: Sanitary - Toilet Cisterns
IFC classification: Object
UNSPSC name: Toilet tanks
UNSPSC code: 30181515
Uniclass 1.4 Code: L72164
Uniclass 1.4 Description: WC cisterns
Uniclass 2.0 Code: PR-35-93-90
Uniclass 2.0 Description: Wc Cisterns
NBS Reference Code: 35-93-90
NBS Reference Description: Wc Cisterns

All BIM objects are real products from real manufacturers confirmed and approved