We are using cookies to provide our services

By using our services you agree to our use of cookies

LAUFEN PRO Wall-hung bidet

Unique ref.: 830951
Brand: LAUFEN
Product family: LAUFEN PRO
Product group: BIDETS
Width (mm): 560
Height (mm): 345
Depth (mm): 360
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (7)
Wallhung bidet LAUFEN PRO, sanitary ceramic, EN 36, dimensions 360 x 560 x 350 mm, 1 centre tap hole, Special feature: overflow channel glazed, vacuum checked, Further options: Surface refinement LCC (only white), without lateral, mounting holes for water connection
Order no. 83095.1


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Czech Republic
Weight Net (Kg): 17

BIMobject Category: Sanitary - Bidets
IFC classification: Furniture
UNSPSC name: Bidets
UNSPSC code: 30181502
Uniclass 1.4 Code: L7215
Uniclass 1.4 Description: Bidets
Uniclass 2.0 Code: PR-35-06-11
Uniclass 2.0 Description: Bidets
NBS Reference Code: 35-06-11
NBS Reference Description: Bidets

All BIM objects are real products from real manufacturers confirmed and approved