We are using cookies to provide our services

By using our services you agree to our use of cookies

LAUFEN PRO S Wall-hung bidet

Unique ref.: 830961
Brand: LAUFEN
Product family: LAUFEN PRO S
Product group: BIDETS
Width (mm): 365
Height (mm): 300
Depth (mm): 530
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (7)
Wallhung bidet LAUFEN PRO S, sanitary ceramic

dimensions 360 x 530 x 295 mm

1 centre tap hole

concealed trap, concealed fixation

Special feature: overflow channel glazed, vacuum checked, installation

available with internal or external corner valves

Further options: Surface refinement LCC (only white)

Order no. 830961


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Switzerland
Weight Net (Kg): 17

BIMobject Category: Sanitary - Bidets
IFC classification: Furniture
UNSPSC name: Bidets
UNSPSC code: 30181502
Uniclass 1.4 Code: L7215
Uniclass 1.4 Description: Bidets
Uniclass 2.0 Code: PR-35-06-11
Uniclass 2.0 Description: Bidets
NBS Reference Code: 35-06-11
NBS Reference Description: Bidets

All BIM objects are real products from real manufacturers confirmed and approved