We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ANTERO Siphonic urinal, electronic controlled, battery operated

Unique ref.: 840150
Brand: LAUFEN
Product family: ANTERO
Product group: Urinals
Width (mm): 365
Height (mm): 770
Depth (mm): 380
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (10)
Siphonic urinal LAUFEN ANTERO, sanitary ceramic, electronic controlled, DIN 1390, EN 13407, dimensions 380 x 365 x 770 mm, min. 0,5-l flushing automatic adjusted independent of rupply pressure, ceramic siphon cover, water inlet concealed 1/2“, outlet horizontal, flushing rate minimum 0,2 l/s HF electronic control for battery (6x AA 1,5 V), pre-assembled, siphon replaceable without dismantling urinal, lid under urinal, waste piping cleaning without dismantling urinal. Special feature: Vacuum and performance tested, 1-litre siphon, waste connection pipe DN 50 (standard Europe, except CH and UK) and pipe DN 40 (standard CH). Further options / accessories: Surface refinement LCC (only white), with fly, 1-liter spare part siphon. Order no. 840150


Material main: Vitreous china
Material secondary: Electronic & optical components
Designed in: Switzerland
Manufactured in: Switzerland
Weight Net (Kg): 24

BIMobject Category: Sanitary - Urinals
IFC classification: Sanitary Terminal
UNSPSC name: Urinals
UNSPSC code: 30181506
Uniclass 1.4 Code: L7217
Uniclass 1.4 Description: Urinals
Uniclass 2.0 Code: PR-31-93
Uniclass 2.0 Description: Urinal And Wc Fittings
NBS Reference Code: 31-93
NBS Reference Description: Urinal And Wc Fittings

BIMobject®