Publish your products
ANTERO Siphonic urinal
LAUFEN
Archived

ANTERO Siphonic urinal

Siphonic urinal LAUFEN ANTERO, sanitary ceramic DIN 1390, EN 13407, dimensions 380 x 365 x 770 mm min. 0,5-l flush, ceramic siphon cover, water inlet concealed 1/2“, outlet horizontal, flushing rate minimum 0,3 l/s siphon replaceable without dismantling urinal, Special feature: Vacuum and performance tested, 1-litre siphon, waste connection pipe DN 50 (standard Europe, except CH and UK) and pipe DN 40 (standard CH) Further options / accessories: Surface refinement LCC (only white), with fly, 1-liter spare part siphon Order no. 840153
Technical specification
  • Unique ref.840153
  • Product familyANTERO
  • Product groupUrinals
  • TypeObject (single object)
  • Date of publishing2015-08-18
  • Edition number2
  • Height (mm)770
  • Width (mm)365
  • Depth (mm)380
Related
  • Material mainVitreous china
  • Designed inSwitzerland
  • Manufactured inSwitzerland
  • Weight Net (Kg)24
Classification
  • BIMobject CategorySanitary - Urinals
  • IFC classificationSanitary Terminal
  • ETIM CodeEG017110
  • ETIM Name(Wastewater) reception devices
  • UNSPSC nameUrinals
  • UNSPSC code30181506