Selecting the location and language will prioritise localised information. Continue
ANTERO Siphonic urinal, electronic controlled, mains operated (concealed)
LAUFEN

ANTERO Siphonic urinal, electronic controlled, mains operated (concealed)

Siphonic urinal LAUFEN ANTERO, sanitary ceramic, electronic controlled, DIN 1390, EN 13407, dimensions 380 x 365 x 770 mm min. 0,5-l flushing automatic adjusted independent of rupply pressure, ceramic siphon cover, water inlet concealed 1/2“, outlet horizontal, flushing rate minimum 0,2 l/s, HF electronic control 230 V pre-assembled, concealed power supply, siphon replaceable without dismantling urinal, lid under urinal, waste piping cleaning without dismantling urinal Special feature: Vacuum and performance tested, 1-litre siphon, waste connection pipe DN 50 (standard Europe, except CH and UK) and pipe DN 40 (standard CH) Further options / accessories: Surface refinement LCC (only white), with fly, 1-liter spare part siphon Order no. 84015.4
Technical specification
  • Unique ref.840154
  • Collection setANTERO
  • CollectionUrinals
  • TypeObject (single object)
  • Date of publishing2015-08-18
  • Edition number2
  • Height (mm)770
  • Width (mm)365
  • Depth (mm)380
Related
  • Material mainVitreous china
  • Weight Net (Kg)24
Classification
  • BIMobject CategorySanitary - Urinals
  • IFC classificationSanitary Terminal
  • UNSPSC nameUrinals
  • UNSPSC code30181506