This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

LEMA Urinal

Unique ref.: 840197
Brand: LAUFEN
Product family: LEMA
Product group: Urinals
Width (mm): 400
Height (mm): 960
Depth (mm): 347
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (8)
Siphonic urinal LAUFEN LEMA, sanitary ceramic, DIN 1390, EN 13407, dimensions 350 x 400 x 700 mm, min. 0,5-l flush, ceramic siphon cover, water inlet concealed 1/2“, outlet, horizontal, flushing rate minimum 0,3 l/s, siphon replaceable without dismantling urinal, Special feature: Vacuum and performance tested, 1-litre siphon, waste, connection pipe DN 50 (standard Europe, except CH and UK) and pipe, DN 40 (standard CH), Further options / accessories: Surface refinement LCC (only white), with fly, 1-liter spare part siphon
Order no. 84019.7


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Switzerland
Weight Net (Kg): 24.5

BIMobject Category: Sanitary - Urinals
IFC classification: Sanitary Terminal
UNSPSC name: Urinals
UNSPSC code: 30181506
Uniclass 1.4 Code: L7217
Uniclass 1.4 Description: Urinals
Uniclass 2.0 Code: PR-31-93
Uniclass 2.0 Description: Urinal And Wc Fittings
NBS Reference Code: 31-93
NBS Reference Description: Urinal And Wc Fittings

BIMobject®