Selecting the location and language will prioritise localised information. Continue
LEMA Waterless urinal with siphon
LAUFEN

LEMA Waterless urinal with siphon

Waterless urinal LAUFEN LEMA, sanitary ceramic, DIN 1390, dimensions 350 x 400 x 700 mm, ceramic siphon cover, outlet horizontal, no chemical and electricity needed, no mechanical parts, siphon replaceable, without dismantling urinal, odour stone included in siphon, Special feature: Vacuum and performance tested, 0-litre siphon, waste, connection pipe DN 50 (standard Europe, except CH and UK) and pipe, DN 40 (standard CH), Further options / accessories: Surface refinement LCC (only white), with fly, 0-liter spare part siphon Order no. 84319.5
Technical specification
  • Unique ref.843195
  • Collection setLEMA
  • CollectionUrinals
  • TypeObject (single object)
  • Date of publishing2015-08-18
  • Edition number2
  • Height (mm)960
  • Width (mm)400
  • Depth (mm)347
Related
  • Material mainVitreous china
  • Weight Net (Kg)23.5
Classification
  • BIMobject CategorySanitary - Urinals
  • IFC classificationSanitary Terminal
  • UNSPSC nameUrinals
  • UNSPSC code30181506