Publish your products
KARTELL BY LAUFEN Combination of washbasin with vanity unit 600 mm
LAUFEN
Archived

KARTELL BY LAUFEN Combination of washbasin with vanity unit 600 mm

Combipack 600 mm, washbasin 'slim' with vanity unit with 2 drawers, incl. drawer organiser
Technical specification
  • Unique ref.860333
  • Product familyKartell • LAUFEN
  • Product groupCompounds
  • TypeObject (single object)
  • Date of publishing2019-03-10
  • Edition number1
  • Height (mm)725
  • Width (mm)600
  • Depth (mm)500
Related
  • Material mainVitreous china
  • Designed inSwitzerland
  • Manufactured inItaly
  • Weight Net (Kg)48.5
Classification
  • BIMobject CategorySanitary - Compound Units
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_76_94
  • Uniclass 2015 DescriptionVanity units
  • CSI MasterFormat 2014 Code13 42 13
  • CSI MasterFormat 2014 TitleBathroom Unit Modules
  • OmniClass Number23-31 25 13
  • OmniClass TitleBathroom Cabinets
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit