We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

PALACE Ceramic shelf, 1200 x 380 mm, cuttable

Unique ref.: 870434
Brand: LAUFEN
Product family: PALACE
Product group: ACCESSORIES
Width (mm): 380
Height (mm): 100
Depth (mm): 1200
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (7)
Cutable ceramic shelf LAUFEN LIVING SQUARE / PALACE, sanitary, ceramic, dimensions 1200 x 380 mm, max. load 50 kg, Special feature: cutable to 650 mm, Further options: Surface refinement LCC
Order no. 87043.4


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 23.1

BIMobject Category: Sanitary - Storage
IFC classification: Furniture
Uniclass 1.4 Code: L824
Uniclass 1.4 Description: Bathroom, toilet furniture and fittings

All BIM objects are real products from real manufacturers confirmed and approved