This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

PALACE Ceramic shelf, 1500 x 380 mm, cuttable

Unique ref.: 870436
Brand: LAUFEN
Product family: PALACE
Product group: ACCESSORIES
Width (mm): 380
Height (mm): 100
Depth (mm): 1500
Date of publishing: 2015-08-18
Edition number: 2
Type: Object (single object)
Download (7)
Cutable ceramic shelf LAUFEN LIVING SQUARE / PALACE, sanitary, ceramic, dimensions 1500 x 380 mm, max. load 50 kg, Special feature: cutable to 650 mm, Further options: Surface refinement LCC
Order no. 87043.6


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Austria
Weight Net (Kg): 27.9

BIMobject Category: Sanitary - Storage
IFC classification: Furniture
Uniclass 1.4 Code: L824
Uniclass 1.4 Description: Bathroom, toilet furniture and fittings

BIMobject®