We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

FLORAKIDS Shelf

Unique ref.: 877031
Brand: LAUFEN
Product family: FLORAKIDS
Product group: Accessories
Width (mm): 130
Height (mm): 45
Depth (mm): 550
Date of publishing: 2016-06-02
Edition number: 2
Type: Object (single object)
Download (7)
Shelf LAUFEN FLORAKIDS, sanitary ceramic, dimensions 550 x 130 mm, Further options: Surface refinement LCC (only white), Order no. 87703.1


Material main: Vitreous china
Material secondary:
Designed in: Switzerland
Manufactured in: Czech Republic
Weight Net (Kg): 2.9

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Object
Uniclass 1.4 Code: L8261
Uniclass 1.4 Description: Shelves
Uniclass 2.0 Code: PR-35-77-80
Uniclass 2.0 Description: Shelves
NBS Reference Code: 35-77-80
NBS Reference Description: Shelves

All BIM objects are real products from real manufacturers confirmed and approved