Publish your products
LAUFEN PRO Seat without cover
LAUFEN
Archived

LAUFEN PRO Seat without cover

WC seat Universal LAUFEN PRO, Duroplast hollow space fixation, matching floorstanding WC pan, order no. 82295.2 and Wallhung WC pan, order no. 82095.6, 82096.5, 82096.6 Order no. 89395.7
Technical specification
  • Unique ref.893957
  • Product familyLAUFEN PRO
  • Product groupSEATS & COVERS
  • TypeObject (single object)
  • Date of publishing2015-08-18
  • Edition number2
  • Height (mm)50
  • Width (mm)360
  • Depth (mm)437
Related
  • Material mainPlastic
  • Designed inSwitzerland
  • Manufactured inAustria
  • Weight Net (Kg)0.77
Classification
  • BIMobject CategorySanitary - Toilet Seats
  • IFC classificationObject
  • UNSPSC nameSanitary ware
  • UNSPSC code301815