Publish your products
LAUFEN / TECE CW12 Freestanding installation system with cistern for Save! WC with urine diverting function, Dual Flush
LAUFEN
Archived

LAUFEN / TECE CW12 Freestanding installation system with cistern for Save! WC with urine diverting function, Dual Flush

4.8 out of 5 stars4.8(5 reviews)
CW11 Installation system with cistern for Save! WC, Dual Flush
Technical specification
  • Unique ref.920090
  • Product familyLAUFEN | TECE
  • Product groupInstallation systems
  • TypeObject (single object)
  • Date of publishing2022-03-04
  • Edition number1
  • Height (mm)1120
  • Width (mm)500
  • Depth (mm)150
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inSwitzerland
  • Manufactured inGermany
Classification
  • BIMobject CategorySanitary - Installation Systems
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_62
  • Uniclass 2015 DescriptionPre-plumbed installation frames
  • OmniClass Number23-31 19 19 19
  • OmniClass TitleWater Closet Tanks
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit