Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ldk-living/products/6c63fdcb-0167-4dc3-8fda-9758cb27065a
Home
Categories
Furniture
Armchairs
ZAHA Lounge chair
Available in United States
LdK Living Outdoors
Follow
ZAHA Lounge chair
4.0
(5 reviews)
The Zaha collection includes a lounge chair and a 3-seater sofa. Suspended construction with aluminium structure in three different colours: white, limo and graphite.
Download
Technical specification
Technical specification
Unique ref.
zaha-lounge-chair
Product family
Zaha
Product group
Lounge Chair
Type
Object (single object)
Date of publishing
2024-11-11
Edition number
1
Height (mm)
77
Width (mm)
99
Depth (mm)
79
Links
Links
Product url
https://b2b.ldkoutdoors.es/es/coleccion/zaha
Technical description
https://b2b.ldkoutdoors.es/media/wysiwyg/techdocs/LOUNGE_CHAIR_ZAHA.pdf
Related
Related
Material main
Aluminium
Material secondary
Fabric
Designed in
Spain
Weight Net (Kg)
31
Classification
Classification
BIMobject Category
Furniture - Armchairs
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
Uniclass 2015 Code
Pr_40_50_12_81
Uniclass 2015 Description
Sofas
CSI MasterFormat 2014 Code
12 00 00
CSI MasterFormat 2014 Title
Furnishings
OmniClass Number
23-11 29 13
OmniClass Title
Exterior Seating
Similar products
Ethnicraft
Barrow lounge chair - Copper fabric - 81x79x71 cm
Download
Ethnicraft
Barrow lounge chair - Pine Green fabric - 81x79x71 cm
Download
Fritz Hansen
Fri™ JH5 Lounge Chair
4.5
(
145
)
Download
Ethnicraft
Vime outdoor lounge chair - teak - beige cord - green structured - 84 x 93 x 69 cm
Download
COR Sitzmöbel
Kagu Easy Chair
Download
COR Sitzmöbel
Mell Easy Chair
4.8
(
21
)
Download