Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ldk-living/products/61ca5368-fb58-47c5-82c8-2b780bc17b25
Home
Categories
Furniture
Sofas
ZAHA Sofa 3 seater
Available in United States
LdK Living Outdoors
Follow
ZAHA Sofa 3 seater
4.2
(5 reviews)
The Zaha collection includes a lounge chair and a 3-seater sofa. Suspended construction with aluminium structure in three different colours: white, limo and graphite.
Download
Technical specification
Technical specification
Unique ref.
zaha-sofa-3-seater
Product family
Zaha
Product group
Sofa
Type
Object (single object)
Date of publishing
2024-11-07
Edition number
1
Height (mm)
76
Width (mm)
224
Depth (mm)
100
Links
Links
Product url
https://b2b.ldkoutdoors.es/es/coleccion/zaha
Technical description
https://b2b.ldkoutdoors.es/media/wysiwyg/techdocs/SOFA_3_SEATER_ZAHA.pdf
Related
Related
Material main
Aluminium
Material secondary
Fabric
Designed in
Spain
Weight Net (Kg)
15
Classification
Classification
BIMobject Category
Furniture - Sofas
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
Uniclass 2015 Code
Pr_40_50_12_81
Uniclass 2015 Description
Sofas
CSI MasterFormat 2014 Code
12 00 00
CSI MasterFormat 2014 Title
Furnishings
OmniClass Number
23-11 29 13
OmniClass Title
Exterior Seating
Similar products
COR Sitzmöbel
Siwa
4.3
(
21
)
Download
COR Sitzmöbel
Elm Sofa
4.6
(
31
)
Download
Icons of Denmark
EC1 Sofa Configuration 1
4.1
(
141
)
Download
Fritz Hansen
Alphabet Sofa™ Series PL300-3
4.3
(
425
)
Download
COR Sitzmöbel
Mell Sofa
4.4
(
39
)
Download
Fritz Hansen
Lune™ JH200 Sofa
4.6
(
78
)
Download