We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Slab strengthening

Unique ref.: consolidamento-solai
Brand: Leca Lecablocco
Product family: Leca
Product group: Expanded clay
Date of publishing: 2019-06-07
Edition number: 1
Type: Building Material
Download (1)
When an existing slab (of timber, composite steel beam, concrete or hollow clay block construction) is reinstated it often needs to be strengthened to reduce its deformability, increase its load-bearing capacity, and bring it into compliance with new regulatory requirements or support increased live loads required by the new use of the building (e.g. from residential to retail or office use, or when roof spaces or additional upper floors are brought into use).
One of the simplest and most effective ways of strengthening a slab is to construct a lightweight structural concrete slab above the old load-bearing structure, suitably connected to it and to the perimeter walls.

The Revit file includes several solutions for slab strengthening for:
- timber structure - single layer;
- timber structure - double layer;
- concrete slab;
- steel structure;
- SAP ("senza armatura provvisoria") slab.

The Revit file includes several solutions for slab strengthening for:
- timber structure - single layer;
- timber structure - double layer;
- concrete slab;
- steel structure;
- SAP ("senza armatura provvisoria") slab.


Material main: Leca®
Material secondary: Cement
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Reinforcement
CSI MasterFormat 2014 Code: 03 06 20.16
CSI MasterFormat 2014 Title: Concrete Slab Reinforcing Schedule
OmniClass Number: 23-13 31 00
OmniClass Title: Structural Concrete Products
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Building Materials - Reinforcement

Name Value
Plate Thickness 176 ; 93 ; 155 ; 410 ; 335 mm

BIMobject®