We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Party walls

Unique ref.: pareti-divisorie-tra-unita-abitative
Brand: Leca Lecablocco
Product family: Lecablocco
Product group: Expanded clay masonry
Date of publishing: 2019-06-07
Edition number: 1
Type: Building Material
Download (1)
Lecablocco Fonoisolante are concrete blocks lightened with expanded clay, designed to achieve high levels of acoustic insulation in single-layer partition walls.
The laboratory tests, carried out at the I.E.N. Galileo Ferraris of Turin (now INRIM) and, above all, the several on-site tests carried out in cooperation with the University of Ferrara and Florence have shown that the Lecablocco Fonoisolante partition walls allow compliance with the strict limits of acoustic insulation provided by the italian regulation DPCM 5 December 1997.

In the Revit file there will be different solutions for the partition walls between housing units:
• Lecablocco Fonoisolante;
• Solutions complying with the italian standard UNI 11367.

ADVANTAGES:
• Excellent acoustic behavior;
• Good insulation values and thermal inertia;
• Environmental hygiene and healthiness;
• Excellent fire behavior;
• Good mechanical resistance;
• High durability.

USES:
• Partition walls between different flats (Italian regulation 447/95);
• External walls with high acoustic insulation;
• Partition and external load-bearing walls also in seismic areas with thermal insulation U ≤ 0,8 W / m2K (thickness of the block ≥ 25 cm).


Material main: Leca®
Material secondary: Cement
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Bricks & Blocks
IFC classification: Block
UNSPSC name: Concrete blocks
UNSPSC code: 30131502
Uniclass 2.0 Code: PR-80-50-02
Uniclass 2.0 Description: Aggregate Concrete Blocks
NBS Reference Code: 80-50-02
NBS Reference Description: Aggregate Concrete Blocks
OmniClass Number: 23-13 21 00
OmniClass Title: Blocks and Bricks
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Building Materials - Bricks & Blocks

Name Value
Thickness 300 ; 250 ; 200 ; 120 ; 100 mm

All BIM objects are real products from real manufacturers confirmed and approved