We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Fire resistant walls

Unique ref.: pareti-resistenti-al-fuoco
Brand: Leca Lecablocco
Product family: Lecablocco
Product group: Expanded clay masonry
Date of publishing: 2019-06-07
Edition number: 1
Type: Building Material
Download (1)
Expanded clay blocks for high fire resistance walls.
From 8 to 30 cm thick, are divided into two groups of products depending on their mix design:
• Plastering Blocks: elements characterized by a very light concrete (reference density 800 ÷ 1,500 kg / m3) that require traditional plastering for surface finishing;
• Facing Blocks: elements characterized by a concrete density not exceeding 1600 kg / m3, have a finished surface, which does not require plaster or other.

The Revit file features the different types of Lecablocco for fire-resistant walls:
• Lecablocco Tagliafuoco Facciavista;
• Lecablocco Tagliafuoco da intonaco;
• Lecablocco Tramezza Lecalite.

The Lecablocco Tagliafuoco walls, facing or plastered, have the best certified fire resistance performance.
Several tests carried out in 40 years of experimentationat the most qualified Italian laboratories demonstrated the excellent performance that is also confirmed by the tables of the Italian decree 16/2/2007 concerning lightweight concrete blocks (Lecablocco) compared to those in heavy concrete, in brick, or other solutions (Annex D of DM 16/2/2007).

COMPLETE SYSTEM:
Thanks to the presence of special pieces, Lecablocco Tagliafuoco allow to create high "reinforced masonry", with horizontal and vertical stiffeners, for prefabricated buildings.
The system combines the most suitable construction techniques for the assembly of high walls with the fire resistance performance of Lecablocco.


Material main: Leca®
Material secondary: Cement
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Bricks & Blocks
IFC classification: Block
UNSPSC name: Concrete blocks
UNSPSC code: 30131502
Uniclass 2.0 Code: PR-80-50-02
Uniclass 2.0 Description: Aggregate Concrete Blocks
NBS Reference Code: 80-50-02
NBS Reference Description: Aggregate Concrete Blocks
OmniClass Number: 23-13 21 00
OmniClass Title: Blocks and Bricks
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Building Materials - Bricks & Blocks

Name Value
Thickness 300 ; 250 ; 200 ; 150 ; 120 ; 100 ; 80 mm

BIMobject®