We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Lightweight floor screeds

Unique ref.: solaio-interpiano
Brand: Leca Lecablocco
Product family: Leca
Product group: Expanded clay
Date of publishing: 2019-06-07
Edition number: 1
Type: Building Material
Download (1)
Screeds and substrates/subfloors are fundamental for levelling, regularising, and lifting a slab and making it suitable to receive a floor finish and/or for installing service runs.

Screeds and substrates/subfloors represent an important complement to ensure the laying of the flooring, in terms of mechanical resistance and stability, shrinkage controlling, quick-drying.
The Laterlite range of bagged premixed lightweight screeds and substrates allow the creation of screeds and thermo-acoustic substrates to design and build in safety, ease and flexibility of application, both for new buildings and for renovation.
The light and insulating solutions based on expanded clay allow to reduce loads, significantly improving the thermal and acoustic performance of the floor and using eco-compatible, durable, stable, non-combustible (Euroclass A1) and safe products in the event of fire.

The Revit includes several solutions for horizontal floor slabs with:
- Single-layer screed;
- Double layer screed;
- Low thickness single-layer screed.

In the Revit file there are several solutions for horizontal floor slabs with:
- Single-layer screed;
- Double layer screed;
- Low thickness single-layer screed.


Material main: Leca®
Material secondary: Cement
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Flooring - Underlay
Uniclass 2015 Code: EF_30_20
Uniclass 2015 Description: Floors
CSI MasterFormat 2014 Code: 06 16 23
CSI MasterFormat 2014 Title: Subflooring
OmniClass Number: 23-15 17 11 13
OmniClass Title: Floor Underlayments
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Flooring - Underlay

Name Value
Thickness 302 ; 355 ; 380 mm

BIMobject®