We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Dry screeds

Unique ref.: sottofondi-a-secco
Brand: Leca Lecablocco
Product family: Leca
Product group: Expanded clay
Date of publishing: 2019-06-07
Edition number: 1
Type: Building Material
Download (1)
Dry screeds and fills can be used for:
- rapidly laying, levelling and insulating layers on top of a slab;
- to obtain a defined level on inflected or irregular supports (e.g. old timber suspended floors or uneven new concrete slabs);
- integrating service runs, even in shallow screeds;
- filling voids between the components of timber suspended floors (battens and beams) to give thermal and acoustic insulation.

PaviLeca is the special expanded clay for dry-screeds, lightweight (400 kg/m3), insulating (0,09 W/mK thermal conductivity) resistant, dry and stable support for the subsequent laying of special types of dry screed boards.

The Revit file includes several solutions for dry screed in:
- single layer;
- high thickness layer.

In the Revit file there are several solutions for dry screed in:
- single layer;
- high thickness layer.


Material main: Leca®
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Flooring - Underlay
IFC classification: Floor
Uniclass 1.4 Code: JM1
Uniclass 1.4 Description: Screeds/Trowelled flooring
Uniclass 2015 Code: Pr_35_31_06_47
Uniclass 2015 Description: Lightweight aggregate levelling screed mixes
CSI MasterFormat 2014 Code: 06 16 23
CSI MasterFormat 2014 Title: Subflooring
OmniClass Number: 23-15 17 11 13
OmniClass Title: Floor Underlayments
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Flooring - Underlay

Name Value
Thickness 5 ; 20 mm

All BIM objects are real products from real manufacturers confirmed and approved