Please note that the provided Revit-file can be valid for a product family!
To access further product information, please follow the attached list of EAN-GTIN numbers.
Product EAN-GTIN list:
4058075574557 FL COMP V 10W 830 SYM 100 BK LEDVhttps://www.ledvance.com/shortlink/4058075574557
4058075574694 FL COMP V 10W 865 SYM 100 WT LEDVhttps://www.ledvance.com/shortlink/4058075574694
4058075574656 FL COMP V 10W 865 SYM 100 BK LEDVhttps://www.ledvance.com/shortlink/4058075574656
4058075574595 FL COMP V 10W 840 SYM 100 BK LEDVhttps://www.ledvance.com/shortlink/4058075574595
4058075574618 FL COMP V 10W 840 SYM 100 WT LEDVhttps://www.ledvance.com/shortlink/4058075574618
4058075574571 FL COMP V 10W 830 SYM 100 WT LEDVhttps://www.ledvance.com/shortlink/4058075574571
4058075574830 FL COMP V 20W 865 SYM 100 WT LEDVhttps://www.ledvance.com/shortlink/4058075574830
4058075574793 FL COMP V 20W 840 SYM 100 WT LEDVhttps://www.ledvance.com/shortlink/4058075574793
4058075574779 FL COMP V 20W 840 SYM 100 BK LEDVhttps://www.ledvance.com/shortlink/4058075574779
4058075574731 FL COMP V 20W 830 SYM 100 BK LEDVhttps://www.ledvance.com/shortlink/4058075574731
4058075574755 FL COMP V 20W 830 SYM 100 WT LEDVhttps://www.ledvance.com/shortlink/4058075574755
4058075574816 FL COMP V 20W 865 SYM 100 BK LEDVhttps://www.ledvance.com/shortlink/4058075574816
4058075574960 FL COMP V 50W 865 SYM 100 WT LEDVhttps://www.ledvance.com/shortlink/4058075574960
4058075574939 FL COMP V 50W 865 SYM 100 BK LEDVhttps://www.ledvance.com/shortlink/4058075574939
4058075574915 FL COMP V 50W 840 SYM 100 WT LEDVhttps://www.ledvance.com/shortlink/4058075574915
4058075574878 FL COMP V 50W 830 SYM 100 WT LEDVhttps://www.ledvance.com/shortlink/4058075574878
4058075574854 FL COMP V 50W 830 SYM 100 BK LEDVhttps://www.ledvance.com/shortlink/4058075574854
4058075574892 FL COMP V 50W 840 SYM 100 BK LEDVhttps://www.ledvance.com/shortlink/4058075574892
4058075574984 FL COMP V 90W 830 SYM 100 BK LEDVhttps://www.ledvance.com/shortlink/4058075574984
4058075575004 FL COMP V 90W 840 SYM 100 BK LEDVhttps://www.ledvance.com/shortlink/4058075575004
4058075575080 FL COMP V 90W 865 SYM 100 BK LEDVhttps://www.ledvance.com/shortlink/4058075575080
4058075575141 FL COMP V 135W 865 SYM 100 BK LEDVhttps://www.ledvance.com/shortlink/4058075575141
4058075575103 FL COMP V 135W 830 SYM 100 BK LEDVhttps://www.ledvance.com/shortlink/4058075575103
4058075575127 FL COMP V 135W 840 SYM 100 BK LEDVhttps://www.ledvance.com/shortlink/4058075575127
4058075575202 FL COMP V 180W 865 SYM 100 BK LEDVhttps://www.ledvance.com/shortlink/4058075575202
4058075575189 FL COMP V 180W 840 SYM 100 BK LEDVhttps://www.ledvance.com/shortlink/4058075575189
4058075575165 FL COMP V 180W 830 SYM 100 BK LEDVhttps://www.ledvance.com/shortlink/4058075575165