Publish your products
Panel Eco Gen 3
Panel Eco Gen 3
Panel Eco Gen 3
    LEDVANCE

    Panel Eco Gen 3


    PANEL ECO 600
    Product benefits
    • Low flicker light thanks to special electronic control gear
    • Energy savings thanks to system efficacy of up to 110 lm/W
    • Versions with reduced glare (U19) for office applications available
    Product features
    • Extruded aluminum frame
    • Polystyrene diffuser
    • Lifetime (L80/B10): up to 50,000 h (at 25 °C)
    Areas of application
    • Direct replacement for luminaires with compact fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    • Suitable for recessed ceiling systems with grid size of 600 x 600 mm
    Equipment / Accessories
    • Accessories for several mounting options available
    • Security rope for luminaire included
    • External control gear included
    .

    PANEL ECO 600 MULTI SELECT
    Product benefits
    • Highly versatile due to selectable CCT (Multi Color) in 3000 K, 4000 K and 6500 K
    • Low flicker light thanks to special electronic control gear
    • Energy savings thanks to system efficacy of up to 110 lm/W
    • Versions with reduced glare (U19) for office applications available
    Product features
    • Extruded aluminum frame
    • Polystyrene diffuser
    • Lifetime (L80/B10): up to 50,000 h (at 25 °C)
    Areas of application
    • Direct replacement for luminaires with compact fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    • Suitable for recessed ceiling systems with grid size of 600 x 600 mm
    Equipment / Accessories
    • Accessories for several mounting options available
    • Security rope for luminaire included
    • External control gear included
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854726866 PL ECO 600 E 33W 830 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854726866

      4099854726880 PL ECO 600 E 33W 840 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854726880

      4099854726903 PL ECO 600 E 33W 865 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854726903

      4099854726927 PL ECO 600 E 33W 830 U19 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854726927

      4099854726941 PL ECO 600 E 33W 840 U19 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854726941

      4099854726965 PL ECO 600 E 33W 865 U19 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854726965

      4099854726989 PL ECO 600 E 33W 8304065 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854726989

      4099854727009 PL ECO 600 E 33W 8304065 U19 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854727009
    Technical specification
    • Unique ref.Panel-Eco
    • Product familyProfessional luminaires
    • Product groupPanel
    • TypeObject (single object)
    • Date of publishing2026-09-08
    • Edition number1
    Related
    • Material mainAluminium
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Other
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City