Please note that the provided Revit-file can be valid for a product family!
To access further product information, please follow the attached list of EAN-GTIN numbers.
Product EAN-GTIN list:
4099854731587 PL SF 674 DA V 32W 93040 U19 LEDVhttps://www.ledvance.com/shortlink/4099854731587
4099854730665 PL SF 674 ZB V 32W 93040 U19 LEDVhttps://www.ledvance.com/shortlink/4099854730665
4099854730566 PL SF 674 ZB V 32W 93040 LEDVhttps://www.ledvance.com/shortlink/4099854730566
4099854731884 PL SF 674 SNP V 32W ML 93040 U19 LEDVhttps://www.ledvance.com/shortlink/4099854731884
4099854729959 PL SF 674 V 32W ML 93040 U19 LEDVhttps://www.ledvance.com/shortlink/4099854729959
4099854731808 PL SF 674 SNP V 32W ML 93040 LEDVhttps://www.ledvance.com/shortlink/4099854731808
4099854729935 PL SF 674 V 32W ML 93040 LEDVhttps://www.ledvance.com/shortlink/4099854729935
4099854731921 PL SF 1274 SNP V 38W ML 93040 U19 LEDVhttps://www.ledvance.com/shortlink/4099854731921
4099854729973 PL SF 1274 V 38W ML 93040 LEDVhttps://www.ledvance.com/shortlink/4099854729973
4099854729997 PL SF 1274 V 38W ML 93040 U19 LEDVhttps://www.ledvance.com/shortlink/4099854729997
4099854731624 PL SF 1274 ZB V 38W 93040 U19 LEDVhttps://www.ledvance.com/shortlink/4099854731624
4099854731600 PL SF 1274 ZB V 38W 93040 LEDVhttps://www.ledvance.com/shortlink/4099854731600
4099854731648 PL SF 1274 DA V 38W 93040 LEDVhttps://www.ledvance.com/shortlink/4099854731648
4099854731662 PL SF 1274 DA V 38W 93040 U19 LEDVhttps://www.ledvance.com/shortlink/4099854731662
4099854731907 PL SF 1274 SNP V 38W ML 93040 LEDVhttps://www.ledvance.com/shortlink/4099854731907
4099854731983 PL SF 1574 SNP V 48W ML 93040 U19 LEDVhttps://www.ledvance.com/shortlink/4099854731983
4099854731747 PL SF 1574 DA V 48W 93040 U19 LEDVhttps://www.ledvance.com/shortlink/4099854731747
4099854731723 PL SF 1574 DA V 48W 93040 LEDVhttps://www.ledvance.com/shortlink/4099854731723
4099854731686 PL SF 1574 ZB V 48W 93040 LEDVhttps://www.ledvance.com/shortlink/4099854731686
4099854730542 PL SF 1574 V 48W ML 93040 U19 LEDVhttps://www.ledvance.com/shortlink/4099854730542
4099854730016 PL SF 1574 V 48W ML 93040 LEDVhttps://www.ledvance.com/shortlink/4099854730016
4099854731969 PL SF 1574 SNP V 48W ML 93040 LEDVhttps://www.ledvance.com/shortlink/4099854731969
4099854731709 PL SF 1574 ZB V 48W 93040 U19 LEDVhttps://www.ledvance.com/shortlink/4099854731709