PANEL IndiviLED® 600
Square recessed luminaire with IndiviLED® optics, 600mm.
Product features Each LED with individual lens and reflector for UGR < 16 and homogenous light distribution.
Lifetime (L80/B50) up to 50,000 h (at 25 °C).Metal housing, polycarbonate (PC) lenses and reflectors.
Luminous flux up to 4,000 lm.
Luminous efficacy up to 120 lm/W.
Initial color consistency 3 SDCM.Glow Wire Test according to IEC 60695-2-12: 850 °C.Luminaire versions with IoT-ready DALI-2 driver or IoT Zigbee 3.0 technology available.
Product benefits Homogenous light distribution and reduced glare thanks to the IndiviLED® optics.Energy savings of up to 50 % (compared to luminaires that use fluorescent lamps).Robust structure with IK08.Low flicker light thanks to special electronic control gear.5 years guarantee.
Areas of application Direct replacement for luminaires with fluorescent lamps.Corridors.Offices.Conference rooms.Reception areas.Foyers.Elevators.Suitable for recessed ceiling systems with grid size of 600 x 600 mm.
Equipment / Accessories Accessories for several mounting options available.Security rope for luminaire included.External control gear included.
PANEL IndiviLED® 600 DALI
Square recessed luminaire with IndiviLED® optics, 600mm with DALI-2 IoT technology.
Product features IoT-ready luminaire with DALI-2 technology.Each LED with individual lens and reflector for UGR < 16 and homogenous light distribution.
Lifetime (L80/B50) up to 50,000 h (at 25 °C).Metal housing, polycarbonate (PC) lenses and reflectors.
Luminous flux up to 4,000 lm.
Luminous efficacy up to 120 lm/W.
Initial color consistency 3 SDCM.Glow Wire Test according to IEC 60695-2-12: 850 °C.
Product benefits Suitable luminaire for VIVARES and other DALI-2 Light Management Systems.Homogenous light distribution and reduced glare thanks to the IndiviLED® optics.Energy savings of up to 50 % (compared to luminaires that use fluorescent lamps).Robust structure with IK08.Low flicker light thanks to special electronic control gear.5 years guarantee.
Areas of application Direct replacement for luminaires with fluorescent lamps.Corridors.Offices.Conference rooms.Reception areas.Foyers.Elevators.Suitable for recessed ceiling systems with grid size of 600 x 600 mm.
Equipment / Accessories Accessories for several mounting options available.Security rope for luminaire included.External control gear included.
PANEL IndiviLED® 600 ZIGBEE
Square recessed luminaire with IndiviLED® optics, 600mm with Zigbee 3.0 technology.
Product features IoT-ready luminaire with Zigbee 3.0 technology.Each LED with individual lens and reflector for UGR < 16 and homogenous light distribution.
Lifetime (L80/B50) up to 50,000 h (at 25 °C).Metal housing, polycarbonate (PC) lenses and reflectors.
Luminous flux up to 4,000 lm.
Luminous efficacy up to 120 lm/W.
Initial color consistency 3 SDCM.Glow Wire Test according to IEC 60695-2-12: 850 °C.
Product benefits Suitable luminaire for VIVARES and other Zigbee 3.0 Light Management Systems.Homogenous light distribution and reduced glare thanks to the IndiviLED® optics.Energy savings of up to 50 % (compared to luminaires that use fluorescent lamps).Robust structure with IK08.Low flicker light thanks to special electronic control gear.5 years guarantee.
Areas of application Direct replacement for luminaires with fluorescent lamps.Corridors.Offices.Conference rooms.Reception areas.Foyers.Elevators.Suitable for recessed ceiling systems with grid size of 600 x 600 mm.
Equipment / Accessories Accessories for several mounting options available.Security rope for luminaire included.External control gear included.
PANEL IndiviLED® 625
Square recessed luminaire with IndiviLED® optics, 625mm.
Product features Each LED with individual lens and reflector for UGR < 16 and homogenous light distribution.
Lifetime (L80/B50) up to 50,000 h (at 25 °C).Metal housing, polycarbonate (PC) lenses and reflectors.
Luminous flux up to 4,000 lm.
Luminous efficacy up to 120 lm/W.
Initial color consistency 3 SDCM.Glow Wire Test according to IEC 60695-2-12: 850 °C.Luminaire versions with IoT-ready DALI-2 driver or IoT Zigbee 3.0 technology available.
Product benefits Homogenous light distribution and reduced glare thanks to the IndiviLED® optics.Energy savings of up to 50 % (compared to luminaires that use fluorescent lamps).Robust structure with IK08.Low flicker light thanks to special electronic control gear.5 years guarantee.
Areas of application Direct replacement for luminaires with fluorescent lamps.Corridors.Offices.Conference rooms.Reception areas.Foyers.Elevators.Suitable for recessed ceiling systems with grid size of 625 x 625 mm.
Equipment / Accessories Accessories for several mounting options available.Security rope for luminaire included.External control gear included.
PANEL IndiviLED® 625 DALI
Square recessed luminaire with IndiviLED® optics, 625mm with DALI-2 IoT technology.
Product features IoT-ready luminaire with DALI-2 technology.Each LED with individual lens and reflector for UGR < 16 and homogenous light distribution.
Lifetime (L80/B50) up to 50,000 h (at 25 °C).Metal housing, polycarbonate (PC) lenses and reflectors.
Luminous flux up to 4,000 lm.
Luminous efficacy up to 120 lm/W.
Initial color consistency 3 SDCM.Glow Wire Test according to IEC 60695-2-12: 850 °C.
Product benefits Suitable luminaire for VIVARES and other DALI-2 Light Management Systems.Homogenous light distribution and reduced glare thanks to the IndiviLED® optics.Energy savings of up to 50 % (compared to luminaires that use fluorescent lamps).Robust structure with IK08.Low flicker light thanks to special electronic control gear.5 years guarantee.
Areas of application Direct replacement for luminaires with fluorescent lamps.Corridors.Offices.Conference rooms.Reception areas.Foyers.Elevators.Suitable for recessed ceiling systems with grid size of 625 x 625 mm.
Equipment / Accessories Accessories for several mounting options available.Security rope for luminaire included.External control gear included.
PANEL IndiviLED® 625 ZIGBEE
Square recessed luminaire with IndiviLED® optics, 625mm with Zigbee 3.0 technology.
Product features IoT-ready luminaire with Zigbee 3.0 technology.Each LED with individual lens and reflector for UGR < 16 and homogenous light distribution.
Lifetime (L80/B50) up to 50,000 h (at 25 °C).Metal housing, polycarbonate (PC) lenses and reflectors.
Luminous flux up to 4,000 lm.
Luminous efficacy up to 120 lm/W.
Initial color consistency 3 SDCM.Glow Wire Test according to IEC 60695-2-12: 850 °C.
Product benefits Suitable luminaire for VIVARES and other Zigbee 3.0 Light Management Systems.Homogenous light distribution and reduced glare thanks to the IndiviLED® optics.Energy savings of up to 50 % (compared to luminaires that use fluorescent lamps).Robust structure with IK08.Low flicker light thanks to special electronic control gear.5 years guarantee.
Areas of application Direct replacement for luminaires with fluorescent lamps.Corridors.Offices.Conference rooms.Reception areas.Foyers.Elevators.Suitable for recessed ceiling systems with grid size of 625 x 625 mm.
Equipment / Accessories Accessories for several mounting options available.Security rope for luminaire included.External control gear included.
PANEL IndiviLED® EMERGENCY 600
Square recessed luminaire with IndiviLED® optics, self-contained emergency luminaire, 600mm.
... text truncated, BIMObject limit of 10,000 chars exceeded!
You can find the full text on our website.
For guarantee see www.ledvance.com/guarantee
For this product family multiple variants might exist with specific properties!
Please refer to the specification text where each product url is listed.
Contact: bim@ledvance.com