Publish your products
SP FIX GEN2
SP FIX GEN2
SP FIX GEN2
SP FIX GEN2
SP FIX GEN2
SP FIX GEN2
SP FIX GEN2
SP FIX GEN2
SP FIX GEN2
SP FIX GEN2
    Ledvance
    Archived

    SP FIX GEN2


    SPOT FIX
    Recessed mounted spotlight for indoor use, fixed.

    Product features
  • Color rendering index Ra= 90.

  • Type of protection
  • IP44 (room side).

  • Beam angle
  • 36°.
  • Die-cast aluminum housing.
  • Silicon-pad protected springs.
  • Dimmable (with many common dimmers, see also www.ledvance.com/dim).
  • Through-wiring possible.

  • Product benefits
  • Energy savings of up to 90 % compared to halogen lamp spotlights.

  • Powerselect
  • Brightness adjustment via dip switches on the driver.
  • Easy replacement of external driver thanks to plug with bayonet lock.
  • Easy installation and electrical connection thanks to tool-free electrical connectors.
  • SCALE Design – great appearance, valuable materials and small size fits into every surrounding.
  • 5 years guarantee.

  • Areas of application
  • Direct replacement for recessed spotlights with halogen lamps.
  • General illumination.
  • Hotel rooms and corridors.
  • Bars, restaurants.
  • Accent lighting.
  • Galleries, museums.
  • Residential interiors.

  • Equipment / Accessories
  • External control gear included with dip-switches to select power during installation.
  • Refurbishment rings are available as accessory.
  • Selected DALI 2.0 driver available as accessory.

  • For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854000126 SP FIX P 8W 927 PS DIM IP44 BK LEDV
    • Catalog:
    • https://www.ledvance.com/professional/search?query=4099854000126

      4058075799523 SP FIX P 8W 927 PS DIM IP44 WT LEDV
    • Catalog:
    • https://www.ledvance.com/professional/search?query=4058075799523

      4058075799561 SP FIX P 8W 940 PS DIM IP44 WT LEDV
    • Catalog:
    • https://www.ledvance.com/professional/search?query=4058075799561

      4058075799585 SP FIX P 8W 930 PS DIM IP44 BK LEDV
    • Catalog:
    • https://www.ledvance.com/professional/search?query=4058075799585

      4058075799608 SP FIX P 8W 930 PS DIM IP44 SI LEDV
    • Catalog:
    • https://www.ledvance.com/professional/search?query=4058075799608

      4058075799547 SP FIX P 8W 930 PS DIM IP44 WT LEDV
    • Catalog:
    • https://www.ledvance.com/professional/search?query=4058075799547
    Technical specification
    • Unique ref.SP-FIX-G2
    • Product familyProfessional luminaires
    • Product groupSpotlights
    • TypeObject (single object)
    • Date of publishing2023-05-26
    • Edition number1
    Related
    • Material mainAluminium
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Other
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight