Publish your products
DP DALI 1500 58W 840 IP65 GY
Archived

DP DALI 1500 58W 840 IP65 GY

LED luminaire model DP DALI 1500 58W 840 IP65 GY brand LEDVANCE, family WATERTIGHT. Power 58W. Supply voltage 220... 240 V. Luminous flux 8000lm. Lighting output: 138lm/W. Color temperature: 4000K. Color rendering index (CRI): >80. Opening angle (º): 110. DALI regulation. Length: 1500mm. Width: 82mm. Height: 68mm. Weight: 1740g. Half-life L70(h): 70000h. Color: Grey. Ignition cycles: 100000. Protection Index (IP): IP65. Protection index (IK): 08. Material: Polycarbonate (PC). Protection class: I. Usage temperature: -25...+40 °C. SDCM ≤ 4. Certificates: CE, CB, ENEC, TÜV SÜD, EAC, RoHS. Easy installation, no tools needed for connection. 5-year warranty.
Specification
  • Damp-proof luminaires, classic shape, with DALI interface. Product features: High luminous efficacy: up to 139 lm/W. Type of protection: IP65. Beam angle: 110°. Product benefits: High compatibility thanks to DALI-2 certification. Premium driver with up to 100,000 h lifetime. Driver suitable for Emergency escape lighting systems acc. to EN 50172. Driver configuration and dimming possible via mains. Low flicker ≤ 3 %. 5 years guarantee. Areas of application: Industrial and storage facilities. DALI installations. Car parks and underpasses. Garages. Workshops, assembly lines. Equipment / Accessories: Stainless steel clamps with safety screws included. Mounting accessories included (suspension kit, theft protection kit).
Technical specification
  • Unique ref.4058075541849_DP_DALI_1500_58W_840_IP65_GY
  • TypeObject (single object)
  • Date of publishing2023-01-15
  • Edition number1
  • Height (mm)68
  • Width (mm)82
  • Depth (mm)1500
Related
  • Material mainPolycarbonate
  • Designed inGermany
  • Weight Net (Kg)1.74
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • ETIM CodeEC002892
  • ETIM NameCeiling-/wall luminaire
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit