The Chief Fusion® Fixed Wall Mount is the non-tilting counterpart to the Fusion Tilt line, built for installations where the display needs to sit permanently flush and level against the wall rather than angle downward. It is sold across three size classes — Medium (MSM1U), Large (LSM1U), and X-Large (XSM1U) — which together cover displays from roughly 32 in up to 100 in (813–2540 mm) and weight capacities of about 125, 200, and 250 lb (56.7, 90.7, and 113.4 kg) respectively as size increases.
Like the rest of the Fusion family, the Fixed line uses Chief’s Centerless lateral shift system, which on the Medium and X-Large models allows roughly 328–544 mm (12.9–21.4 in) of side-to-side repositioning after the wall plate is installed, so the display can be centered precisely without relocating hardware. ControlZone leveling provides fine height and plumb adjustment after mounting, and ClickConnect latching allows the display to be attached and released from the wall plate without tools. The low-profile, fixed design keeps the display close to the wall, which is useful in tight corridors, control rooms, and video wall applications where depth is limited and tilt is unnecessary.
VESA compatibility spans from 100 x 100 mm on the Medium model up to 1070 x 600 mm on the X-Large model, and all three sizes install to wall studs spaced 16–42 in apart. The mounts are finished in black and are intended for landscape orientation. The line holds UL Listing, and several models carry OSHPD pre-approval documentation for use in California healthcare and seismic-sensitive facilities.
Because it holds the display flat and close to the wall with no moving tilt mechanism, the Fusion Fixed Wall Mount is typically specified for corporate video walls and lobbies, control rooms, healthcare facilities, education spaces, and digital signage installations where a clean, permanent, low-profile presentation is preferred over the ability to angle the screen.