Publish your products
Chief Tempo™ Flat Panel In-Wall Single-Box Mount System
Legrand-AV

Chief Tempo™ Flat Panel In-Wall Single-Box Mount System

The Chief Tempo™ Flat Panel In-Wall Single-Box Mount System is the newest member of the Tempo in-wall family, combining the display mount, in-wall equipment storage, and service access into a single integrated enclosure rather than the multi-box arrangement used by the standard Tempo In-Wall Mount System. It was introduced in 2026 and is engineered to fit within standard 16 in on-center stud framing without requiring studs to be cut, which simplifies the rough-in work for framers and electricians ahead of the AV install.

The system follows a two-stage installation workflow that matches how commercial construction actually sequences: the enclosure is roughed in and secured to the studs early in the build, before drywall goes up, and the display itself is mounted and commissioned later as a separate stage once finishes are complete. This lets the electrical and AV trades work independently without waiting on each other. Once the display is installed, the mount supports post-installation correction for leveling, plumb, and lateral shift, and — consistent with the rest of the Tempo family — provides a service extension of up to 10.65 in so a single technician can pull the display forward out of the wall to access cabling or stored components without removing it entirely.

Inside the single enclosure, Lever Lock™ storage panels give installers a place to secure a media player or similar low-voltage component, and knockouts on all sides of the box allow flexible conduit and cable routing to be planned around the specific site. The system is UL 2442 Listed for installation in both metal and wood stud construction. Complete published dimensions, weight, and load-capacity figures were not yet available on the manufacturer’s site at the time this page was built, since the product line launched only days earlier; this page will be updated once full specifications are published.

Chief positions the Single-Box system for small-to-medium displays in landscape or portrait orientation, aimed particularly at commercial and higher-education construction projects where simplifying the in-wall AV rough-in to a single box — installed in one trade pass — reduces coordination between framing, electrical, and AV crews.

Specification
  • Designed for small-to-medium displays in landscape or portrait orientation. Fits standard 16 in on-center stud framing without cutting studs. Provides up to 10.65 in of service extension and post-installation leveling, plumb, and lateral-shift correction. UL 2442 Listed for both metal and wood stud construction. Introduced in 2026; full dimensional and weight-capacity specifications had not yet been published by the manufacturer at the time of this listing.

Technical specification
  • Unique ref.tempo-in-wall-single-box-mounts
  • Product familyTempo In-Wall Mounts
  • Product groupIn-Wall Single-Box Mount System
  • TypeObject (single object)
  • Date of publishing2026-08-03
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit