We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

140° motion sensor - IP 41 - 8 m - surface-mounting - PIR technology

Unique ref.: LG-048942
Brand: Legrand FR
Product family: Mosaic Program
Product group: Motion sensor
Width (mm): 77
Height (mm): 114
Depth (mm): 48
Date of publishing: 2018-04-30
Edition number: 1
Type: Object (single object)
Download (2)
Motion sensors for 1 circuit - motion sensors for passage areas without natural light
- Automatic on/off
- Manual adjustment of light level threshold and time delay via potentiometer

- For further information please contact us : https://www.legrand.fr/pro/nous-contacter

Ideal for passage areas - PIR wall/surface-mounting motion sensor -140° detection- IP41
- Range : 8 m
- Recommended fixing height : 2.5 m
- 3 wires with neutral
- Light level threshold : 10 to 1275 lux
- Adjustable time delay : 10 s to 10 min
- Standby consumption : 0.75 W
- For direct surface-mounting on wall


Material main: ABS
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 161

BIMobject Category: Electrical - Controls
IFC classification: Switching Device
UNSPSC name: Electrical controls and accessories
UNSPSC code: 391215
Uniclass 2015 Code: Pr_75_50_76
Uniclass 2015 Description: Sensors and detectors
NBS Reference Code: 70
NBS Reference Description: Electrical Elements
CSI MasterFormat 2014 Code: 23 09 13.23
CSI MasterFormat 2014 Title: Sensors and Transmitters
OmniClass Number: 23-27 15 21
OmniClass Title: Building Lighting Controls
CSI UniFormat II Code: D5010
CSI UniFormat II Title: Electrical Service and Distribution
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Electrical - Controls

Name Value
Depth 48 mm
Height 114 mm
Width 77 mm

All BIM objects are real products from real manufacturers confirmed and approved