We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Atlantic IP66 waterproof enclosures - IK10 - RAL 7035 vertical version 300x200x160 mm to 1400x800x400mm

Unique ref.: LG-Atlantic-version-verticale
Brand: Legrand FR
Product family: Atlantic metal cabinets
Product group: Weatherproof enclosures and accessories
Date of publishing: 2018-04-30
Edition number: 1
Type: Object (single object)
Download (2)
Atlantic metal enclosures
- IP 66 according to EN / IEC 60529 standard (IP 55 for 2 door cabinet). LCIE N ° 17079010A
- IK 10 according to EN / IEC 62262 (EN 50102)
- Nema 4x and Nema 12, 1 door, 2 doors - cULus, Bureau Véritas, TÜV
approved
- Attenuation EMC 20 dB (for a attenuation of 40 to 50 dB at 1 GHz, according to dimensions, please consult us)
- Excellent resistance to corrosion and climatic agents
- Textured polyester coating (80 μm). Hinges and shafts with high performance anti-corrosion treatment
- Reversible door. Double bar lock
- low perforation plate
- self-centering equipment
- Optional depth adjustment from above. 600 x width 600 mm
- Accept all Atlantic accessories

- For further information please contact us : https://www.legrand.fr/pro/nous-contacter

RAL 7035 Vertical Version enclosures
- Without openwork
- Supplied with full plate
- Outside height: 300
- Outside width: 200
- External depth: 160
- Number of doors: 1
- Weight: 4.2 kg


Material main: Steel
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 3823

BIMobject Category: Electrical - Distribution
IFC classification: Electric Distribution
UNSPSC name: Electrical equipment and components and supplies
UNSPSC code: 3912
Uniclass 2015 Code: Pr_60_70_22_11
Uniclass 2015 Description: Cable distribution cabinets
NBS Reference Code: 70
NBS Reference Description: Electrical Elements
CSI MasterFormat 2014 Code: 26 27 16
CSI MasterFormat 2014 Title: Electrical Cabinets and Enclosures
OmniClass Number: 23-35 31 27
OmniClass Title: Power Distribution Units
CSI UniFormat II Code: D5010
CSI UniFormat II Title: Electrical Service and Distribution
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Electrical - Distribution

Name Value
Depth 160 mm — 400 mm
Height 300 mm — 1400 mm
Width 200 mm — 800 mm

All BIM objects are real products from real manufacturers confirmed and approved