We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Arnould flexible ducts ICTA 3422 TURBOGLISS Blue ATF from 16 to 32 mm

Unique ref.: LG-Conduit-Arnould-ICTA
Brand: Legrand FR
Product family: Arnould ICTA ducts
Product group: Flexible duct
Date of publishing: 2018-04-30
Edition number: 1
Type: Assembly (multiple objects)
Download (1)
ICTA 3422 TurboGliss ducts - flexible ducts for residential and commercial buildings
- In accordance with EN 61386-22
- Conduit only: IP 68
- Conduit + sleeve: IP 44
- Flame-retardant, low halogenated ducts according to NF EN 50 267-2
- Exclusive lubrication
- Resistant and non-retractable pull-wire
- For surface or interior installation (walls, floors, slabs)
- Suitable for precast concrete
- Underground installation (Road Network Distribution) tolerated if Ø less than 40 mm - For further information please contact us : https://www.legrand.fr/pro/nous-contacter

ICTA TurboGliss ducts for electric power cables
- ICTA: Insulation, Bendable, Transversely Elastic, Annealed
- Optimum lubrication
- Blue - RAL 5010
- With nylon-coated galvanized steel wire pullers for improved corrosion resistance with metric marking


Material main: Steel
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electrical - Distribution
IFC classification: Duct Segment
UNSPSC name: Flexible ducts
UNSPSC code: 40141901
Uniclass 2015 Code: Pr_30_59_96_92
Uniclass 2015 Description: Ventilation ducts
NBS Reference Code: 59-96-92
NBS Reference Description: Ventilation Ducts
CSI MasterFormat 2014 Code: 23 31 13
CSI MasterFormat 2014 Title: Metal Ducts
OmniClass Number: 23-33 49 13 11 11
OmniClass Title: Flexible Ventilation Ducts
CSI UniFormat II Code: E1090
CSI UniFormat II Title: Other Equipment
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Electrical - Distribution

Name Value
Depth 5000 mm — 10000 mm
Width 16 mm — 32 mm

All BIM objects are real products from real manufacturers confirmed and approved