Publish your products
Legrand PLEXO switches and sockets range
Legrand PLEXO switches and sockets range
Legrand PLEXO switches and sockets range
Legrand PLEXO switches and sockets range
Legrand PLEXO switches and sockets range
Legrand PLEXO switches and sockets range
Legrand PLEXO switches and sockets range
Legrand PLEXO switches and sockets range
    Legrand

    Legrand PLEXO switches and sockets range

    3.4 out of 5 stars3.4(21 reviews)
    "Plexo is a range of waterproof wiring devices suitable for all construction sites: residential, tertiary and industrial. Available in a complete surface-mounted and recessed version for the essential functions, it also exists in a modular version for greater flexibility. The Mosaic adapter enriches the offer available in the Plexo range. The Plexo universe is available in 4 colours: grey, anthracite, white and sand. In addition, the Plexo 66 and Soliroc offers make it possible to respond to applications that require reinforced protection.

    Specification
    • Plexo waterproof wiring devices:
      - IP55 IK08;
      - radiused and chamfered corners;
      - 4 colors chosen by the architect (RAL 7016, RAL 7046, RAL 9003, RAL 1013);
      - with more than 60 accessible functions;
      Suitable for all residential, tertiary and industrial sites
      The concept of shallow plate makes it easier to connect the wires, which can be done with the mechanism clipped or unclipped.
      In addition, the rear peripheral seal compensates for deformations and irregularities in the laying surfaces
    Technical specification
    • Unique ref.LG-Gamme-Appareillage-PLEXO
    • TypeAssembly (multiple objects)
    • Date of publishing2022-07-20
    • Edition number1
    • Height (mm)82
    • Width (mm)82
    • Depth (mm)42
    Related
    • Material mainPlastic
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets

    Region availability

    Europe
    France