Publish your products
Connecteurs RJ45 LinkeoC
Connecteurs RJ45 LinkeoC
Connecteurs RJ45 LinkeoC
    Legrand

    Connecteurs RJ45 LinkeoC

    The new LINKEO C system brings to market a toolless keystone connector enabling fast connection in all categories from 5e to 6A. Simple and quick to terminate, its one-touch locking guarantees superior reliability for data transmission.

    Specification
      • Ergonomic design enables quick toolless connection. A greater comfort for reduced effort.
      • LINKEO C keystone connector is designed to make every step of the installation and maintenance process quick and easy. Each connector can be terminated under 1 minute 10 seconds. And disconnected and re-terminated, without tools or any damage, in a matter of seconds. Connectors stay ready to use, again and again.
      • The jack and the lever can be separated to ease the process of re-termination.
      • Set of 24 connectors delivered in 100% recycled cardboard packaging, without plastic film and ready to use.
    Technical specification
    • Unique ref.connecteurs-rj45-linkeoc
    • Product familyRJ45 connectors Linkeo C
    • Product groupRJ45 connectors
    • TypeObject (single object)
    • Date of publishing2024-10-24
    • Edition number1
    • Height (mm)31
    • Width (mm)18
    • Depth (mm)34
    Related
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectrical Element
    • ETIM CodeEC001121
    • ETIM NameModular connector
    • Uniclass 2015 CodePr_65_70_15_15
    • Uniclass 2015 DescriptionCopper cable connectors
    • CSI MasterFormat 2014 Code26 05 83
    • CSI MasterFormat 2014 TitleWiring Connections
    • OmniClass Number23-35 27 13
    • OmniClass TitleElectrical Plug Connectors

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit