Publish your products
360° motion sensor Plexo IP55 - surface mounting - PIR technology - white
Legrand

360° motion sensor Plexo IP55 - surface mounting - PIR technology - white

Motion sensors for 1 circuit - motion sensors for outdoor and humid areas with or without natural light - Automatic on/off - Manual adjustment of light level threshold and time delay via potentiometer - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
Specification
  • Ideal for outdoor and humid areas - PIR wall or ceiling-mounting motion sensors - 360° detection - IP55 - With directional head, range : 8 m - Fix directly to ceiling or wall (minimum height : 1.70 m) - 3 wires with neutral - Light level threshold : 1 to 1000 lux - Adjustable time delay : 12 s to 16 min - Stand by consumption : 0.9 W - Optimum distance between 2 sensors : 6 m - white
Technical specification
  • Unique ref.LG-048898
  • TypeObject (single object)
  • Date of publishing2018-04-30
  • Edition number1
  • Height (mm)90
  • Width (mm)90
  • Depth (mm)90.5
Related
  • Material mainPolystyrene (EPS)
  • Weight Net (Kg)264
Classification
  • BIMobject CategoryElectrical - Controls
  • IFC classificationController
  • ETIM CodeEC000138
  • ETIM NameSensor element for movement sensor
  • UNSPSC nameElectrical controls and accessories
  • UNSPSC code391215
  • Uniclass 2015 CodePr_75_50_76
  • Uniclass 2015 DescriptionSensors and detectors
  • CSI MasterFormat 2014 Code23 09 13.23
  • CSI MasterFormat 2014 TitleSensors and Transmitters
  • OmniClass Number23-27 15 21
  • OmniClass TitleBuilding Lighting Controls
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit