Publish your products
Snap-on trunking - 2 compartment - 50 x 145 - with cover 45 mm - 2 m - white
Snap-on trunking - 2 compartment - 50 x 145 - with cover 45 mm - 2 m - white
Snap-on trunking - 2 compartment - 50 x 145 - with cover 45 mm - 2 m - white
    Legrand

    Snap-on trunking - 2 compartment - 50 x 145 - with cover 45 mm - 2 m - white

    3.7 out of 5 stars3.7(6 reviews)
    Snap-on Mosaic Program Trunking 50 x 80 to 50 x 180 mm - IP 40 - IK 07 - Complies with standard NF EN 50085-2-1 - Accepts all devices of the Mosaic Program by simple direct clipping - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
    Specification
    • Snap-on trunking 50 x 80 to 50 x 180 mm - Includes : 1 body with 1 to 3 compartments - 1 to 3 flexible covers width 45 mm
    Technical specification
    • Unique ref.LG-Goulotte-Mosaic
    • TypeAssembly (multiple objects)
    • Date of publishing2018-04-30
    • Edition number1
    • Height (mm)50
    • Depth (mm)2000
    Related
    • Material mainPVC
    • Material secondaryABS
    Classification
    • BIMobject CategoryElectrical - Electrical Installations
    • IFC classificationCable Carrier Segment
    • ETIM CodeEC002400
    • ETIM NameBend for cable tray
    • UNSPSC nameElectrical boxes and enclosures and fittings and accessories
    • UNSPSC code391213
    • Uniclass 2015 CodePr_65_70_11_18
    • Uniclass 2015 DescriptionCable trunking
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
    • OmniClass Number23-35 33 19
    • OmniClass TitleElectrical Cable Trays
    • CSI UniFormat II CodeE10
    • CSI UniFormat II TitleEQUIPMENT

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit