Publish your products
Metal enclosures XL³ 400 - IP 43 - 600x575x175 mm
Legrand

Metal enclosures XL³ 400 - IP 43 - 600x575x175 mm

Distribution enclosures XL³ 400 - Take devices up to 400 A - Fireproof to 750 °C/5 s in accordance with IEC 60 695-2 for installation in public buildings (up to 100 kVA for Class II cabinets) - Capacity: 24 modules per row - Enclosures RAL 7035, plinths RAL 7004 - Door to be ordered separately - Supplied flat with functional uprights fitted on the back, adjustable cable entry plate and joining accessories (horizontal and vertical) - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
Specification
  • Metal enclosures - IP 43 - IK 08 with kit and door - IP 40 - IK 08 with door - IP 30 - IK 07 without doorTo be equipped - Height : 600 mm - Faceplate height : 550 mm - Width total : 575 mm - Width usable : 515 mm - Depth : 175 mm
Technical specification
  • Unique ref.LG-XL3_400-Metal
  • TypeObject (single object)
  • Date of publishing2018-04-30
  • Edition number1
  • Width (mm)575
  • Depth (mm)175
Related
  • Material mainGalvanized steel
  • Weight Net (Kg)12362
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • ETIM CodeEG000011
  • ETIM NameCabinet enclosures
  • UNSPSC nameElectrical equipment and components and supplies
  • UNSPSC code3912
  • Uniclass 2015 CodePr_60_70_22_11
  • Uniclass 2015 DescriptionCable distribution cabinets
  • CSI MasterFormat 2014 Code26 27 16
  • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
  • OmniClass Number23-35 31 27
  • OmniClass TitlePower Distribution Units
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe
France
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit