Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/ff9a692a-f9c1-4bd7-bb13-1d700f1c2eda
Home
Categories
Landscaping
Playground
Swing WD Swing set (Including 4 swings with flat seat)
Unavailable in United States
Lekolar
Follow
Swing WD Swing set (Including 4 swings with flat seat)
Wood. Six different standard colors.
Download
Technical specification
Technical specification
Unique ref.
100020
Product family
Swing
Product group
Playground
Type
Assembly (multiple objects)
Date of publishing
2021-11-24
Edition number
1
Height (mm)
2320
Width (mm)
6600
Depth (mm)
1940
Links
Links
Product url
https://www.lekolar.se/sortiment/lekplatsutrustning-utemiljo/klassisk-lekutrustning/gunglek/gungor/swing-wd-gungstallning-inkl-4-gungor-med-platt-sits/
Related
Related
Material main
Wood
Classification
Classification
BIMobject Category
Landscaping - Playground
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
moveart GmbH
Play sculpture layslide 3.5
4.4
(
5
)
Download
Richter Spielgeräte
Small Pyramid Tower | Playground Equipment | Play Tower
Download
Richter Spielgeräte
Pairs | Playground Equipment | Memory Game
Download
Richter Spielgeräte
Toddler's Twin Swing special | Playground Equipment | Swing
Download
Richter Spielgeräte
Tower Combination 30 | Playground Equipment | Climbing Frame
Download
moveart GmbH
climbslide 7.9
4.0
(
5
)
Download