Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/01b4d0d4-c8f7-405c-9647-857a3a0f0ba6
Home
Categories
Landscaping
Playground
SWING Seesaw 2 seats Wood
Unavailable in United States
Lekolar
Follow
SWING Seesaw 2 seats Wood
Construction made of wood
Download
Technical specification
Technical specification
Unique ref.
100024
Product family
Swing
Product group
Playground
Type
Assembly (multiple objects)
Date of publishing
2021-11-24
Edition number
1
Height (mm)
1150
Width (mm)
2700
Depth (mm)
400
Links
Links
Product url
https://www.lekolar.se/sortiment/lekplatsutrustning-utemiljo/klassisk-lekutrustning/gunglek/fjadergungor-och-gungbrador/swing-gungbrada-2-platser-tra/
Related
Related
Material main
Wood
Classification
Classification
BIMobject Category
Landscaping - Playground
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
moveart GmbH
Play sculpture layslide 3.5
4.4
(
5
)
Download
Richter Spielgeräte
Small Pyramid Tower | Playground Equipment | Play Tower
Download
Richter Spielgeräte
Tower Combination 30 | Playground Equipment | Climbing Frame
Download
moveart GmbH
climbslide 7.9
4.0
(
5
)
Download
Richter Spielgeräte
Toddler's Twin Swing special | Playground Equipment | Swing
Download
Richter Spielgeräte
Jumping Disc | Playground Equipment | Round Spring Platforms
Download