Publish your products
Solo Slide 120 cm
Solo Slide 120 cm
Solo Slide 120 cm
Solo Slide 120 cm
    Lekolar

    Solo Slide 120 cm

    Construction made of wood with panels made of HDPE (Multicolored) or HPL. Slides made of stainless steel. 

    Technical specification
    • Unique ref.100034
    • Product familySolo
    • Product groupPlayground
    • TypeAssembly (multiple objects)
    • Date of publishing2021-11-24
    • Edition number1
    • Height (mm)2010
    • Width (mm)2390
    • Depth (mm)840
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryLandscaping - Playground

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit