Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/f35f3251-0184-475f-b220-2bb5d0ce4ad9
Home
Categories
Landscaping
Playground
WOODEN Jungle gym XL
Unavailable in United States
Lekolar
Follow
WOODEN Jungle gym XL
Jungle gym with climbing nets and ladders. Construction made of pine wood with platforms made of durable anti-slip and waterproof plywood or HPL plate.
Download
Technical specification
Technical specification
Unique ref.
100158
Product family
Wooden
Product group
Playground
Type
Assembly (multiple objects)
Date of publishing
2021-11-24
Edition number
1
Height (mm)
2300
Width (mm)
5470
Links
Links
Product url
https://www.lekolar.se/sortiment/lekplatsutrustning-utemiljo/klassisk-lekutrustning/klatterlek/wooden-klatterstallning-xl/
Related
Related
Material main
Wood
Classification
Classification
BIMobject Category
Landscaping - Playground
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
moveart GmbH
Play sculpture layslide 3.5
4.4
(
5
)
Download
moveart GmbH
climbslide 7.9
4.0
(
5
)
Download
Richter Spielgeräte
Toddler's Twin Swing special | Playground Equipment | Swing
Download
Richter Spielgeräte
Small Pyramid Tower | Playground Equipment | Play Tower
Download
Richter Spielgeräte
Pairs | Playground Equipment | Memory Game
Download
Wundercovers
Grass or Playground Safety Access Covers
2.9
(
9
)
Download