Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/823ef4b9-f8cf-4622-952b-3bb34e9ce696
Home
Categories
Landscaping
Playground
STEEL Multiplay unit XL
Unavailable in United States
Lekolar
Follow
STEEL Multiplay unit XL
Download
Technical specification
Technical specification
Unique ref.
100180
Product family
Steel
Product group
Playground
Type
Assembly (multiple objects)
Date of publishing
2021-11-24
Edition number
1
Height (mm)
3510
Width (mm)
9800
Depth (mm)
9320
Links
Links
Product url
https://www.lekolar.se/sortiment/lekplatsutrustning-utemiljo/klassisk-lekutrustning/klatterlek/steel-multilek-xl/
Related
Related
Material main
Steel
Classification
Classification
BIMobject Category
Landscaping - Playground
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
moveart GmbH
Play sculpture layslide 3.5
4.4
(
5
)
Download
moveart GmbH
climbslide 7.9
4.0
(
5
)
Download
Richter Spielgeräte
Small Pyramid Tower | Playground Equipment | Play Tower
Download
Richter Spielgeräte
Tower Combination 30 | Playground Equipment | Climbing Frame
Download
Richter Spielgeräte
Toddler's Twin Swing special | Playground Equipment | Swing
Download
Richter Spielgeräte
Jumping Disc | Playground Equipment | Round Spring Platforms
Download