Publish your products
SOLO Tank
SOLO Tank
SOLO Tank
SOLO Tank
SOLO Tank
    Lekolar

    SOLO Tank

    Technical specification
    • Unique ref.100204
    • Product familySolo
    • Product groupPlayground
    • TypeObject (single object)
    • Date of publishing2021-11-25
    • Edition number1
    • Height (mm)970
    • Width (mm)1430
    • Depth (mm)850
    Classification
    • BIMobject CategoryLandscaping - Playground

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit