Publish your products
SPRING Horse
SPRING Horse
SPRING Horse
    Lekolar

    SPRING Horse

    Powder galvanized and powder coated steel construction. Seat and handles made of HDPE. Screws covered with plastic caps.

    Technical specification
    • Unique ref.100272
    • Product familySpring
    • Product groupPlayground
    • TypeAssembly (multiple objects)
    • Date of publishing2021-11-25
    • Edition number1
    • Height (mm)770
    • Width (mm)780
    • Depth (mm)210
    Related
    • Material mainHigh-density polyethylene (HDPE)
    • Material secondarySteel
    Classification
    • BIMobject CategoryLandscaping - Playground

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit