Publish your products
CLIMBOO motorikbana L
CLIMBOO motorikbana L
CLIMBOO motorikbana L
    Lekolar

    CLIMBOO motorikbana L

    Hurdles, net, balance bridges, tube passage and platforms. Steel construction with side panels made of HDPE (Multicolored) or HPL plate. 

    Technical specification
    • Unique ref.100299
    • Product familyClimboo
    • Product groupPlayground
    • TypeAssembly (multiple objects)
    • Date of publishing2022-01-10
    • Edition number1
    • Height (mm)1210
    • Width (mm)5940
    • Depth (mm)4010
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryLandscaping - Playground

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit